MCUXpresso SDK Documentation

Bug fixes and/or feature enhancements#

Firmware version: From 16.91.21.p64.1 to 16.91.21.p82#

Component

Description

Wi-Fi

  • WPA3-R3 enabled APUT beacons does not have RSNXE when configured in H2E mode

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p82 to 16.91.21.p91.6#

Component

Description

Wi-Fi

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p91.6 to 16.91.21.p124#

Component

Description

Wi-Fi

  • Cloud keep alive packets not seen after DUT enters host sleep. DUT is sending QOS null packets even in host sleep

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p124 to 16.91.21.p133#

Component

Description

Wi-Fi

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p133 to 16.91.21.p133.2#

Component

Description

Wi-Fi

  • DUT STA getting rebooted after 15~20 iterations of 11R-Command based roaming
  • 0xa4 command timeout after several hours of stress test

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p133.2 to 16.91.21.p142.5#

Component

Description

Wi-Fi

  • DUT fails to reconnect after the configured auto-reconnect time interval.

Coex

  • During HFP call, TX side noise is observed with coex CLI

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p142.5 to 16.91.21.p149.4#

Component

Description

-

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p149.4 to 16.92.21.p151.7#

Component

Description

Wi-Fi

Samsung S24 Ultra and Google Pixel 7 mobiles having Android 14 are not able connect to the DUTAP with WPA3 SAE security.

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.92.21.p151.7 to 16.92.21.p153.5#

Component

Description

Wi-Fi

  • The DUT encounters a command response timeout during the execution of the wlan-info command following UDP traffic tests.

Wi-Fi

  • Random hang issue seen when using wlan-p2p-find/stop in succession

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.92.21.p153.5 to 16.92.21.p153.6#

Component

Description

Wi-Fi

Enabled mbedtls 3.x

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.92.21.p153.6 to 16.92.21.p153.9#

Component

Description

Wi-Fi

Enabled mbedtls 3.x

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.92.21.p153.9 to 16.92.21.p155.2#

Component

Description

Wi-Fi

  • Enabled mbedtls 3.x
  • Wi-Fi connection in 2.4GHz is not stable, observed deauthentication within 10sec.

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.92.21.p155.2 to 16.92.21.p161#

Component

Description

Wi-Fi

Fixed STA unable to connect to AP in noisy conditions with antenna diversity enabled.

Bluetooth

Intermittent failure in LE connection establishment with reason code 0x3E

Parent topic:Bug fixes and/or feature enhancements

Parent topic:IW416 release notes