MCUXpresso SDK Documentation

FRDM-MCXC162#

Overview#

FRDM-MCXC162 are compact and scalable development boards for rapid prototyping of MCX A57X MCUs. They offer industry standard headers for easy access to the MCUs I/Os, integrated open-standard serial interfaces and an on-board MCU-Link debugger. MCX A Series are high-performance, low-power microcontrollers with MAU,SmartDMA and performance efficiency.

The board is compatible with Arduino boards (Arduino UNO R3 and Arduino A4/A5), motor control boards (FRDM-MC-LVBLDC and FRDM-MC-LVPMSM), Mikroe click boards, and Pmod boards. It can be used with a wide range of development tools, including NXP MCUXpresso IDE, IAR Embedded Workbench, and Arm Keil MDK. The board is lead-free and RoHS-compliant.

For debugging the MCXC162 MCU, the FRDM-MCXC162 board uses an onboard (OB) debug probe, MCU-Link lite OB, which is based on another NXP MCU: LPC55S16

FRDM-MCXC162

MCU device and part on board is shown below:

  • Device: MCXC162

  • PartNumber: MCXC162VFT

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#

Driver API Reference Manual#

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MCXC162

Middleware Documentation#

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

MCU Boot#

mcuboot_opensource

FreeMASTER#

freemaster

FreeRTOS#

FreeRTOS

File systemFatfs#

FatFs