MCUXpresso SDK Documentation

MIMXRT1060-EVKB#

Overview#

The i.MX RT1060 EVK is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1060 crossover MCU, featuring NXPs advanced implementation of the Arm Cortex-M7 core. This core operates at speeds up to 600 MHz to provide high CPU performance and excellent real-time response.

Support for FreeRTOS available within the MCUXpresso SDK.

The i.MX RT1060 Evaluation Kit is supported by Zephyr OS for developing the Internet of Things with a free, open-source embedded operating system.

Rev B includes M.2 and audio interfaces.

MIMXRT1060-EVKB

MCU device and part on board is shown below:

  • Device: MIMXRT1062

  • PartNumber: MIMXRT1062DVL6B

SDK Introduction#

For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#

Driver API Reference Manual#

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MIMXRT1062

Middleware Documentation#

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

Multicore#

Multicore SDK

MCU Boot#

mcuboot_opensource

Audio Voice components#

Audio Voice Components

Maestro Audio Framework for MCU#

Maestro Audio Framework

eIQ#

eIQ

FreeMASTER#

freemaster

NXP Wi-Fi#

Wi-Fi, Bluetooth, 802.15.4

FreeRTOS#

FreeRTOS

lwIP#

lwIP

File systemFatfs#

FatFs