MCUXpresso SDK Documentation

MCX-W71-EVK#

Overview#

The MCXW71 EVK is an IIOT evaluation kit development board for advanced development of the MCX W71 wireless MCU. It offers exhaustive evaluation of the MCX W71’s multiprotocol wireless support for Bluetooth LE, Zigbee, Thread and Matter and CAN connectivity. The MCXW71 highly sensitive, optimized 2.4 GHz radio features a PCB meandered-antenna which can be bypassed to test via µ-RF connection. The MCXW71 EVK is a modular platform composed of the connectivity mother board KW-MCXW-EVK-MB and an M.2 meandered antenna module MCXW71-M10. The board includes an advanced MCU-Link debug probe, Power and low power option, CAN transceiver, buttons, switches, LEDs and integrated sensors, Arduino shield connectors, a MikroE Click connector and other headers.

MCX-W71-EVK

MCU device and part on board is shown below:

  • Device: MCXW716C

  • PartNumber: MCXW716CMFTA

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#

Driver API Reference Manual#

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MCXW716C

Middleware Documentation#

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

Wireless Bluetooth LE host stack and applications#

NXP Bluetooth LE Host and Sample Applications

IEEE 802.15.4 MACPHY Software#

Wireless IEEE

Wireless Connectivity Framework#

framework

Multicore#

Multicore SDK

FreeMASTER#

freemaster

FreeRTOS#

FreeRTOS