KW45B41Z-EVK#
Overview#
The KW45B41Z EVK is an evaluation kit for KW45 MCUs with 2.4 GHz Bluetooth Low Energy and generic FSK wireless connectivity and CAN/LIN connectivity. The KW45’s highly sensitive, optimized 2.4 GHz radio features a PCB F-antenna which can be bypassed to test via SMA connection. The board includes an MCU-Link debug probe, CAN and LIN transceivers, buttons, switches, LEDs and integrated sensors, Arduino shield connectors, a MikroE Click connector and other headers.
MCU device and part on board is shown below:
Device: KW45B41Z83
PartNumber: KW45B41Z83AFTA
Getting Started with MCUXpresso SDK Package#
Getting Started with MCUXpresso SDK GitHub#
Release Notes#
ChangeLog#
Driver API Reference Manual#
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation#
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.