MCUXpresso SDK Documentation

MC56F83000-EVK#

Overview#

The MC56F83000-EVK is an ultra-low-cost development platform for digital signal controller MC56F83xxx MCU.

  • The kit is form-factor compatible with the Arduino™ R3 pin layout and features ROM bootloader supporting SCI, IIC and CAN.

  • Peripherals enable rapid prototyping, including a 6-axis digital accelerometer and magnetometer to create full eCompass capabilities, 6 buffered LEDs indicating PWM signals, 4 user LEDs, 4 user push-buttons for direct interaction, an SPI interfaced Flash memory, a high speed CAN transceiver circuit, a USBOTG connector and a USB to UART bridge circuit.

  • The MC56F83000-EVK features onboard debugger OSJTAG circuit enabling debugging and programming with CodeWarrior.

MC56F83000-EVK

MCU device and part on board is shown below:

  • Device: MC56F83789

  • PartNumber: MC56F83789VLL

SDK Introduction#

For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#