FRDM-KE17Z512
Overview
he FRDM-KE17Z512 Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH, FRDM-MC-LVBLDC, and Arduino boards. This Freedom board is compatible with DC 5v and 3.3v power supply and features a KE17Z, a device boasting up to 512KB Flash and 96KB SRAM, and numerous analog and digital peripherals.The onboard interfaces include an RGB LED, a 6-axis digital sensor, a 3-axis digital angular rate gyroscope, an ambient temperature sensor, and two capacitive touch pads.
MCU device and part on board is shown below:
Device: MKE17Z9
PartNumber: MKE17Z512VLL9
Getting Started with MCUXpresso SDK Package
Getting Started with MCUXpresso SDK GitHub
Release Notes
ChangeLog
Driver API Reference Manual
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.