FRDM-MCXA174#
Overview#
FRDM-MCXA174 are compact and scalable development boards for rapid prototyping of MCX A27X MCUs. They offer industry standard headers for easy access to the MCUs I/Os, integrated open-standard serial interfaces and an on-board MCU-Link debugger. MCX A Series are high-performance, low-power microcontrollers with MAU,SmartDMA and performance efficiency.
The board is compatible with Arduino boards (Arduino UNO R3 and Arduino A4/A5), motor control boards (FRDM-MC-LVBLDC and FRDM-MC-LVPMSM), Mikroe click boards, and Pmod boards. It can be used with a wide range of development tools, including NXP MCUXpresso IDE, IAR Embedded Workbench, and Arm Keil MDK. The board is lead-free and RoHS-compliant.
For debugging the MCXA346 MCU, the FRDM-MCXA174 board uses an onboard (OB) debug probe, MCU-Link lite OB, which is based on another NXP MCU: LPC55S16
MCU device and part on board is shown below:
Device: MCXA174
PartNumber: MCXA174VLL
Getting Started with MCUXpresso SDK Package#
Getting Started with MCUXpresso SDK GitHub#
Release Notes#
ChangeLog#
Driver API Reference Manual#
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation#
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.