Install from GitHub#
Install MCUXpresso SDK directly from GitHub repositories for the most flexible and up-to-date development experience.
Overview#
The GitHub installation method provides:
Latest SDK updates and features
Modular component selection
Version control integration
Community contributions and fixes
Recommended: MCUXpresso Installer#
The fastest way to set up GitHub-based SDK development is using the MCUXpresso Installer.
Quick Start with Installer#
Download MCUXpresso Installer
Visit: Dependency-Installation
Download for your operating system
Run Installer
Launch the installer
Select “MCUXpresso SDK Developer”
Click Install
Automatic Setup The installer automatically configures:
Git version control
Python environment
West tool for repository management
CMake and Ninja build tools
ARM GCC toolchain (optional)
Initialize Workspace After installation completes, open a terminal and run:
west init -m https://github.com/nxp-mcuxpresso/mcuxsdk-manifests.git mcuxpresso-sdk cd mcuxpresso-sdk west update
Why Use the Installer?#
One-click setup - All tools configured automatically
Correct versions - Ensures compatible tool versions
Path configuration - Environment variables set correctly
Time savings - Avoid manual installation steps
Advanced: Manual Installation#
For users who need specific tool versions or custom configurations, manual installation provides full control.
Prerequisites#
Verify these tools are installed:
git --version # 2.25 or later
python --version # 3.8 or later
west --version # 1.2.0 or later
cmake --version # 3.20 or later
ninja --version # 1.12.1 or later
Detailed Manual Setup#
For complete manual installation instructions, see:
Quick Manual Steps#
Install Prerequisites
pip install -U west
Initialize Workspace
west init -m https://github.com/nxp-mcuxpresso/mcuxsdk-manifests.git mcuxpresso-sdk cd mcuxpresso-sdk
Update Repositories
Option A: Complete SDK (7-8 GB)
west updateOption B: Board-Specific (1-2 GB, Recommended)
west update_board --set board frdmmcxw23
Custom Manifests#
For advanced users who need custom repository combinations or private forks, see Custom Manifests.