MCUXpresso SDK Documentation

flexcan_remote_request_non_blocking

flexcan_remote_request_non_blocking#

Overview#

The flexcan_remote_request_non_blocking example shows how to use remote request feature in non-blocking mode by SDK driver.

In this example, 2 boards are connected through CAN bus.

Board A send a remote frame to request message from board B.
After successful request, board A will receive response message.
Board A uses interrupt-driven non-blocking transfer.

Board B receive remote frame and send response message manually with application control.
After successful response, board B will update response message and wait for next remote request.
Board B uses interrupt-driven non-blocking transfer.

Both boards use differnet message buffer to send and receive messages.
Remote request frames are stored in RX message buffer instead of automatic response.

Supported Boards#