MCUXpresso SDK Documentation

ncp_host#

Overview#

This is a ncp host demo. Need to use with ncp_device application.

Running the demo#

  1. Enter ‘help’ in the terminal to get help information.

    help wlan-scan wlan-connect wlan-info wlan-disconnect ping [-s <packet_size>][-c <packet_count>] [-W ] wlan-ncp-iperf [tcp|udp] [tx|rx] <packet_count>

  2. Enter command

    #wlan-scan

    3 networks found: 94:10:3E:02:60:F0 [nxp_mrvl] channel: 1 rssi: -25 dBm security: OPEN

    94:10:3E:02:60:F1 [nxp_mrvl_5ghz] channel: 36 rssi: -39 dBm security: WPA/WPA2 Mixed

    90:72:40:21:B3:1A [apple_g] channel: 11 rssi: -51 dBm security: WPA3 SAE

    #wlan-connect net-5g

    #wlan-info

    Already connected to an AP: SSID = {net-5g} IPv4 Address: {192.168.0.97}

    #wlan-disconnect

    Already disconnect to network

    #ping -s 100 -c 10 192.168.0.128

    — ping statistics — 10 packets transmitted, 10 packets received, 0% packets loss

    #wlan-socket-open tcp #wlan-socket-connect 0 192.168.0.128 5001 #wlan-ncp-iperf 0 tcp tx 100 #wlan-socket-close 0

    TCP_DONE_CLIENT (TX) Local address : 192.168.0.97 Port : 49153 Remote address : 192.168.0.128 Port : 5001 Bytes Transferred 106642804 Duration (ms) 20000 BandWidth (Mbit/sec) 42

Supported Boards#

MIMXRT1060-EVKB
Overview

This is a MCU bridge app demo. Need to use with ncp_bridge application.

Prepare the Demo
  1. Generate ncp_host_app application. For example: go to bin/generator/batch_v2. run ‘ruby all_rdrw610.rb -p ncp_host_app’ to generate ncp_host_app.

  2. Compile ncp_host_app through IAR/ARMGCC tool chain.

  3. Download the program to board A.

  4. Download ncp_bridge application to board B.

  5. Connect board A and board B with FLEXCOMM0.

  6. Connect board A/B to Windows/Ubuntu device through MCU-LINK.

  7. Open serial port of board A(MCU-LINK) in Windows/Ubuntu device.

Running the demo
  1. Enter ‘help’ in the terminal to get help information.

    help wlan-scan get-scan-result wlan-connect get-scan-result wlan-disconnect ping [c <packet_count>] <ip_address> get-ping-result iperf [s|su|c |cu |a|] [options] get-iperf-result

  2. Enter command

    #wlan-scan

    #get-scan-result

    3 networks found: 94:10:3E:02:60:F0 [nxp_mrvl] channel: 1 rssi: -25 dBm security: OPEN

    94:10:3E:02:60:F1 [nxp_mrvl_5ghz] channel: 36 rssi: -39 dBm security: WPA/WPA2 Mixed

    90:72:40:21:B3:1A [apple_g] channel: 11 rssi: -51 dBm security: WPA3 SAE

    #wlan-connect net-5g

    #get-connect-result

    Already connected to an AP: SSID = {net-5g} IPv4 Address: {192.168.0.97}

    #wlan-disconnect

    Already disconnect to network

    #ping 192.168.0.1 c 20

    #get-ping-result

    — ping statistics — 20 packets transmitted, 20 packets received, 0% packets loss

    #iperf c 192.168.0.1 t 20

    #get-iperf-result


    TCP_DONE_CLIENT (TX) Local address : 192.168.0.97 Port : 49153 Remote address : 192.168.0.128 Port : 5001 Bytes Transferred 106642804 Duration (ms) 20000 BandWidth (Mbit/sec) 42