MCUXpresso SDK Documentation

MIMXRT1160-EVK#

Overview#

i.MX RT1160 crossover MCUs are part of the EdgeVerse edge computing platform, achieving 600MHz performance. This MCU family combines superior computing power and multiple media capabilities with ease of use and real-time functionality. The dual core i.MX RT1160 MCU runs on the Arm Cortex-M7 core at 600 MHz and Arm Cortex-M4 at 240 MHz, while providing excellent security. The i.MX RT1160 MCU offers support over a wide temperature range and is designed for consumer, industrial and automotive markets. The i.MX RT1160 evaluation kit (EVK) provides a high-performance solution enabled by a 6-layer PCB with through-hole design for better EMC performance - all at a low cost.

MIMXRT1160-EVK

MCU device and part on board is shown below:

  • Device: MIMXRT1166

  • PartNumber: MIMXRT1166DVM6A

SDK Introduction#

For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#

Driver API Reference Manual#

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MIMXRT1166

Middleware Documentation#

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

VG-Lite GPU Library#

VGLite Graphics Driver

Multicore#

Multicore SDK

MCU Boot#

mcuboot_opensource

Audio Voice components#

Audio Voice Components

Maestro Audio Framework for MCU#

Maestro Audio Framework

eIQ#

eIQ

FreeMASTER#

freemaster

NXP Wi-Fi#

Wi-Fi, Bluetooth, 802.15.4

FreeRTOS#

FreeRTOS

lwIP#

lwIP

File systemFatfs#

FatFs