Hardware Rework Guide for FRDM-MCXN947 and FRDM-IW416-AW-AM510#
This section is a brief hardware rework guidance of the EdgeFast Open on the NXP FRDM-MCXN947 board and FRDM-IW416-AW-AM510 board. The hardware rework consists of two parts:
UART interface rework
FRDM-IW416-AW-AM510
Hardware rework#
UART interface rework
Remove SJ11 1-2, connect SJ11 2-3
Remove SJ10 1-2, connect J1-3 to J9-26
FRDM-IW416-AW-AM510 jumper setting
Connect J16 2-3 for 3.3V supply
Connect J17 2-3 for 3.3V UART voltage level
Connect J7 2-3 for 3.3V SDIO voltage level