tmap_peripheral#
Overview#
Application demonstrating how to use the tmap peripheral feature.
Prepare the Demo#
Open example’s project and build it.
Connect a USB cable between the PC host and the OpenSDA USB port on the target board.
Provide 5V voltage for the target board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the example.
Running the demo#
The log below shows the output of the example in the terminal window.
Bluetooth initialized
Initializing TMAP and setting role
VCP initialized
BAP initialized
Advertising successfully started
Connected: A0:CD:F3:77:E4:11 (public)
Security changed: 0
TMAP discovery done
CCP: Discovered GTBS
CCP: Discovered remote URI: skype
CCP initialized
ASE Codec Config: conn 202C37D8 ep 202C1D5C dir 1
codec 0x06 cid 0x0000 vid 0x0000 count 4
data #0: type 0x01 len 1
data #1: type 0x02 len 1
data #2: type 0x03 len 4
010000
data #3: type 0x04 len 2
64
Frequency: 48000 Hz
Frame Duration: 10000 us
Channel allocation: 0x1
Octets per frame: 100 (negative means value not pressent)
Frames per SDU: 1
ASE Codec Config stream 202C208C
QoS: stream 202C208C qos 202C1DCC
QoS: interval 10000 framing 0x00 phy 0x02 sdu 100 rtn 5 latency 20 pd 40000
Enable: stream 202C208C meta_count 1
MCP: Discovered MCS
MCP initialized
Incoming audio on stream 202C208C len 100
CCP: Call originate successful
MCP: Successfully sent command (0) - opcode: 1, param: 0
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
CCP: Call with id 1 terminated
MCP: Successfully sent command (0) - opcode: 2, param: 0
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Incoming audio on stream 202C208C len 100
Procedures to run
this demo don’t need any user input and will run automatically.