Hardware requirements#
Mini/micro USB cable
RD-RW612-BGA board
Personal Computer
Board settings#
No special settings are required.
Prepare the Demo#
Connect a USB cable between the host PC and the MCU-Link USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo#
When the demo runs successfully, the terminal will display similar information like the following (Software only for now):
CALLOC(0,1): passed (distinct non-null) CALLOC(1,0): passed (distinct non-null) CALLOC(1): passed CALLOC(1 again): passed
MD5 test #1: passed MD5 test #2: passed MD5 test #3: passed MD5 test #4: passed MD5 test #5: passed MD5 test #6: passed MD5 test #7: passed
SHA-1 test #1: passed SHA-1 test #2: passed SHA-1 test #3: passed
SHA-224 test #1: passed SHA-224 test #2: passed SHA-224 test #3: passed
SHA-256 test #1: passed SHA-256 test #2: passed SHA-256 test #3: passed
SHA-384 test #1: passed SHA-384 test #2: passed SHA-384 test #3: passed
SHA-512 test #1: passed SHA-512 test #2: passed SHA-512 test #3: passed
SHA3-224 test 0 passed SHA3-256 test 0 passed SHA3-384 test 0 passed SHA3-512 test 0 passed SHA3-224 test 1 passed SHA3-256 test 1 passed SHA3-384 test 1 passed SHA3-512 test 1 passed SHA3-224 long KAT test passed SHA3-256 long KAT test passed SHA3-384 long KAT test passed SHA3-512 long KAT test passed
DES -ECB- 56 (dec): passed DES -ECB- 56 (enc): passed DES3-ECB-112 (dec): passed DES3-ECB-112 (enc): passed DES3-ECB-168 (dec): passed DES3-ECB-168 (enc): passed
DES -CBC- 56 (dec): passed DES -CBC- 56 (enc): passed DES3-CBC-112 (dec): passed DES3-CBC-112 (enc): passed DES3-CBC-168 (dec): passed DES3-CBC-168 (enc): passed
AES note: built-in implementation. AES-ECB-128 (dec): passed AES-ECB-128 (enc): passed AES-ECB-192 (dec): passed AES-ECB-192 (enc): passed AES-ECB-256 (dec): passed AES-ECB-256 (enc): passed
AES-CBC-128 (dec): passed AES-CBC-128 (enc): passed AES-CBC-192 (dec): passed AES-CBC-192 (enc): passed AES-CBC-256 (dec): passed AES-CBC-256 (enc): passed
AES-CFB128-128 (dec): passed AES-CFB128-128 (enc): passed AES-CFB128-192 (dec): passed AES-CFB128-192 (enc): passed AES-CFB128-256 (dec): passed AES-CFB128-256 (enc): passed
AES-OFB-128 (dec): passed AES-OFB-128 (enc): passed AES-OFB-192 (dec): passed AES-OFB-192 (enc): passed AES-OFB-256 (dec): passed AES-OFB-256 (enc): passed
AES-CTR-128 (dec): passed AES-CTR-128 (enc): passed AES-CTR-128 (dec): passed AES-CTR-128 (enc): passed AES-CTR-128 (dec): passed AES-CTR-128 (enc): passed
AES-XTS-128 (dec): passed AES-XTS-128 (enc): passed AES-XTS-128 (dec): passed AES-XTS-128 (enc): passed AES-XTS-128 (dec): passed AES-XTS-128 (enc): passed
GCM note: built-in implementation. AES-GCM-128 #0 (enc): passed AES-GCM-128 #0 (dec): passed AES-GCM-128 #0 split (enc): passed AES-GCM-128 #0 split (dec): passed AES-GCM-128 #1 (enc): passed AES-GCM-128 #1 (dec): passed AES-GCM-128 #1 split (enc): passed AES-GCM-128 #1 split (dec): passed AES-GCM-128 #2 (enc): passed AES-GCM-128 #2 (dec): passed AES-GCM-128 #2 split (enc): passed AES-GCM-128 #2 split (dec): passed AES-GCM-128 #3 (enc): passed AES-GCM-128 #3 (dec): passed AES-GCM-128 #3 split (enc): passed AES-GCM-128 #3 split (dec): passed AES-GCM-128 #4 (enc): passed AES-GCM-128 #4 (dec): passed AES-GCM-128 #4 split (enc): passed AES-GCM-128 #4 split (dec): passed AES-GCM-128 #5 (enc): passed AES-GCM-128 #5 (dec): passed AES-GCM-128 #5 split (enc): passed AES-GCM-128 #5 split (dec): passed AES-GCM-192 #0 (enc): passed AES-GCM-192 #0 (dec): passed AES-GCM-192 #0 split (enc): passed AES-GCM-192 #0 split (dec): passed AES-GCM-192 #1 (enc): passed AES-GCM-192 #1 (dec): passed AES-GCM-192 #1 split (enc): passed AES-GCM-192 #1 split (dec): passed AES-GCM-192 #2 (enc): passed AES-GCM-192 #2 (dec): passed AES-GCM-192 #2 split (enc): passed AES-GCM-192 #2 split (dec): passed AES-GCM-192 #3 (enc): passed AES-GCM-192 #3 (dec): passed AES-GCM-192 #3 split (enc): passed AES-GCM-192 #3 split (dec): passed AES-GCM-192 #4 (enc): passed AES-GCM-192 #4 (dec): passed AES-GCM-192 #4 split (enc): passed AES-GCM-192 #4 split (dec): passed AES-GCM-192 #5 (enc): passed AES-GCM-192 #5 (dec): passed AES-GCM-192 #5 split (enc): passed AES-GCM-192 #5 split (dec): passed AES-GCM-256 #0 (enc): passed AES-GCM-256 #0 (dec): passed AES-GCM-256 #0 split (enc): passed AES-GCM-256 #0 split (dec): passed AES-GCM-256 #1 (enc): passed AES-GCM-256 #1 (dec): passed AES-GCM-256 #1 split (enc): passed AES-GCM-256 #1 split (dec): passed AES-GCM-256 #2 (enc): passed AES-GCM-256 #2 (dec): passed AES-GCM-256 #2 split (enc): passed AES-GCM-256 #2 split (dec): passed AES-GCM-256 #3 (enc): passed AES-GCM-256 #3 (dec): passed AES-GCM-256 #3 split (enc): passed AES-GCM-256 #3 split (dec): passed AES-GCM-256 #4 (enc): passed AES-GCM-256 #4 (dec): passed AES-GCM-256 #4 split (enc): passed AES-GCM-256 #4 split (dec): passed AES-GCM-256 #5 (enc): passed AES-GCM-256 #5 (dec): passed AES-GCM-256 #5 split (enc): passed AES-GCM-256 #5 split (dec): passed
CCM-AES #1: passed CCM-AES #2: passed CCM-AES #3: passed
AES 128 CMAC subkey #1: passed AES 128 CMAC subkey #2: passed AES 128 CMAC subkey #3: passed AES 128 CMAC subkey #4: passed AES 128 CMAC #1: passed AES 128 CMAC #2: passed AES 128 CMAC #3: passed AES 128 CMAC #4: passed AES 192 CMAC subkey #1: passed AES 192 CMAC subkey #2: passed AES 192 CMAC subkey #3: passed AES 192 CMAC subkey #4: passed AES 192 CMAC #1: passed AES 192 CMAC #2: passed AES 192 CMAC #3: passed AES 192 CMAC #4: passed AES 256 CMAC subkey #1: passed AES 256 CMAC subkey #2: passed AES 256 CMAC subkey #3: passed AES 256 CMAC subkey #4: passed AES 256 CMAC #1: passed AES 256 CMAC #2: passed AES 256 CMAC #3: passed AES 256 CMAC #4: passed 3DES 2 key CMAC subkey #1: passed 3DES 2 key CMAC subkey #2: passed 3DES 2 key CMAC subkey #3: passed 3DES 2 key CMAC subkey #4: passed 3DES 2 key CMAC #1: passed 3DES 2 key CMAC #2: passed 3DES 2 key CMAC #3: passed 3DES 2 key CMAC #4: passed 3DES 3 key CMAC subkey #1: passed 3DES 3 key CMAC subkey #2: passed 3DES 3 key CMAC subkey #3: passed 3DES 3 key CMAC subkey #4: passed 3DES 3 key CMAC #1: passed 3DES 3 key CMAC #2: passed 3DES 3 key CMAC #3: passed 3DES 3 key CMAC #4: passed AES CMAC 128 PRF #0: passed AES CMAC 128 PRF #1: passed AES CMAC 128 PRF #2: passed
Poly1305 test 0 passed Poly1305 test 1 passed
Base64 encoding test: passed Base64 decoding test: passed
MPI test #1 (mul_mpi): passed MPI test #2 (div_mpi): passed MPI test #3 (exp_mod): passed MPI test #4 (inv_mod): passed MPI test #5 (simple gcd): passed
RSA key validation: passed PKCS#1 encryption : passed PKCS#1 decryption : passed PKCS#1 data sign : passed PKCS#1 sig. verify: passed
CTR_DRBG (PR = TRUE) : passed CTR_DRBG (PR = FALSE): passed
HMAC_DRBG (PR = True) : passed HMAC_DRBG (PR = False) : passed
ECP SW test #1 (constant op_count, base point G): passed ECP SW test #2 (constant op_count, other point): passed ECP Montgomery test (constant op_count): passed
DHM parameter load: passed
ENTROPY test: passed
PBKDF2 (SHA1) #0: passed PBKDF2 (SHA1) #1: passed PBKDF2 (SHA1) #2: passed PBKDF2 (SHA1) #3: passed PBKDF2 (SHA1) #4: passed PBKDF2 (SHA1) #5: passed
Executed 23 test suites
[ All tests PASS ]