MCUXpresso SDK Documentation

Overview

Overview#

The NXP MCUXpresso software and tools offer comprehensive development solutions designed to optimize, ease, and help accelerate embedded system development of applications based on general purpose, crossover, and Bluetooth-enabled MCUs from NXP. The MCUXpresso SDK includes a flexible set of peripheral drivers designed to speed up and simplify development of embedded applications. Along with the peripheral drivers, the MCUXpresso SDK provides an extensive and rich set of example applications covering everything from basic peripheral use case examples to full demo applications. The MCUXpresso SDK contains optional RTOS integrations such as FreeRTOS and Azure RTOS,a USB host and device stack, and various other middleware to support rapid development.

For supported toolchain versions, see MCUXpresso SDK Release Notes for MIMXRT700-EVK (document MCUXSDKRT798RN).

For more details about MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).