Synchronous Sample Rate Converter# Table of Contents Introduction Acronyms Performance figures Resource usage Memory requirements Processing requirements On Arm7 and Arm9 On Arm9e and XScale On Cortex-A8 for worst case of 48000 Hz to 44100 Hz Application programmers interface (API) Type definitions Types for allocation of instance and scratch memory LVM_Fs_en LVM_Format_en SSRC_Quality_en Instance parameters Nr of samples mode Function return status Functions SSRC_GetNrSamples SSRC_GetScratchSize SSRC_Init SSRC_SetGains SSRC_Process SSRC_Process_D32 Dynamic function usage Define the number of samples to be used on input and output Allocate scratch memory Initialize the SSRC instance Process samples Destroy the SSRC instance Reentrancy Additional user information Attenuation of the signal Notes on integration Example application Integration test Bit accurate test THD+N measurement