Hardware requirements#
Micro USB cable
Personal Computer
KW45B41Z-EVK board
Board settings#
No special settings are required.
Prepare the Demo#
Connect the micro and mini USB cable between the PC host and the USB ports on the board.
Open a serial terminal on PC for the serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo#
The following lines are printed to the serial terminal when the demo program is executed.
mbedTLS version 2.28.8
fsys=96000000
Using following implementations:
SHA: ELE200 HW accelerated
AES: ELE200 HW accelerated ECB, CBC, CCM and CMAC
AES GCM: Software implementation
DES: Software implementation
Asymmetric cryptography: ELE200 HW accelerated ECDSA and ECDH
SHA-256 : 6468.02 KiB/s, 14.13 cycles/byte
SHA-512 : 5957.50 KiB/s, 15.38 cycles/byte
AES-CBC-128 : 2429.53 KiB/s, 38.35 cycles/byte
AES-CBC-192 : 2414.24 KiB/s, 38.59 cycles/byte
AES-CBC-256 : 2399.05 KiB/s, 38.84 cycles/byte
AES-GCM-128 : 36.64 KiB/s, 2629.43 cycles/byte
AES-GCM-192 : 36.42 KiB/s, 2644.97 cycles/byte
AES-GCM-256 : 36.21 KiB/s, 2660.95 cycles/byte
AES-CCM-128 : 1321.34 KiB/s, 70.70 cycles/byte
AES-CCM-192 : 1316.70 KiB/s, 70.95 cycles/byte
AES-CCM-256 : 1314.38 KiB/s, 71.08 cycles/byte
AES-CMAC-128 : 1549.82 KiB/s, 60.13 cycles/byte
AES-CMAC-192 : 1506.38 KiB/s, 61.88 cycles/byte
AES-CMAC-256 : 1465.14 KiB/s, 63.64 cycles/byte
AES-CMAC-PRF-128 : 1538.97 KiB/s, 60.48 cycles/byte
CAMELLIA-CBC-128 : 635.14 KiB/s, 147.66 cycles/byte
CAMELLIA-CBC-192 : 498.08 KiB/s, 188.42 cycles/byte
CAMELLIA-CBC-256 : 498.08 KiB/s, 188.42 cycles/byte
CTR_DRBG (NOPR) : 37.41 KiB/s, 2573.51 cycles/byte
CTR_DRBG (PR) : 28.66 KiB/s, 3387.15 cycles/byte
HMAC_DRBG SHA-256 (NOPR) : 51.58 KiB/s, 1852.80 cycles/byte
HMAC_DRBG SHA-256 (PR) : 45.76 KiB/s, 2093.99 cycles/byte
RSA-1024 : 3.00 private/s
RSA-1024 : 84.00 public/s
DHE-2048 : 0.17 handshake/s
DH-2048 : 0.15 handshake/s
ECDSA-secp521r1 : 24.00 sign/s
ECDSA-secp384r1 : 47.00 sign/s
ECDSA-secp256r1 : 82.33 sign/s
ECDSA-secp521r1 : 12.67 verify/s
ECDSA-secp384r1 : 30.00 verify/s
ECDSA-secp256r1 : 71.67 verify/s
ECDHE-secp521r1 : 0.75 full handshake/s
ECDHE-secp384r1 : 1.00 full handshake/s
ECDHE-secp256r1 : 2.00 full handshake/s