MCUXpresso SDK Documentation

Version 2.1.3

Version 2.1.3#

LTS Support#

  • Cherry-picks for vulnerability and critical bugs fixed in MCUboot v2.2.0

  • FWU: check the TLV payload length sanity

  • internal_trusted_storage: allow tfm_its_get_plain to be compiled

  • platform: adi: max32657: Adding ITS Encryption support for upsteam TF-M

  • platform: stm: fix syntax error for rsa 2048 key otp provisioning

  • Upgrade to MbedTLS v3.6.4-LTS, which carries fixes from v3.6.3.

  • secure_fw: partitions: crypto: Add missing psa apis to crypto_spe.h

  • mcuboot: Fix SWAP_USING_MOVE FWU method

  • platform: adi: fix flash driver, enable PS, mbedtls TRNG, s_ns_access.cmake

  • STM : fix build when BL2 is disable

  • Crypto: Add psa_can_do_cipher()

New security advisories#

A new security vulnerability has been fixed in v2.1.3. Refer to TFMV-9 for more details. The mitigation is included in this release.


SPDX-License-Identifier: BSD-3-Clause

SPDX-FileCopyrightText: Copyright The TrustedFirmware-M Contributors