Wi-Fi throughput#
Throughput test setup#
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: IW416 Murata (Module: 1XK M.2) with EVK-MIMXRT1060 EVKC platform
DUT Power Source: External power supply
Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
Parent topic:Wi-Fi throughput
STA throughput#
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open security |
44 |
47 |
59 |
59 |
WPA2-AES |
39 |
43 |
58 |
55 |
WPA3-SAE |
39 |
45 |
57 |
53 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open security |
72 |
59 |
95 |
87 |
WPA2-AES |
69 |
58 |
116 |
92 |
WPA3-SAE |
57 |
58 |
115 |
91 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open security |
43 |
48 |
59 |
59 |
WPA2-AES |
42 |
48 |
56 |
60 |
WPA3-SAE |
42 |
47 |
57 |
58 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open security |
68 |
64 |
118 |
96 |
WPA2-AES |
65 |
59 |
117 |
96 |
WPA3-SAE |
69 |
59 |
118 |
96 |
Parent topic:Wi-Fi throughput
Mobile AP throughput#
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open security |
41 |
45 |
52 |
54 |
WPA2-AES |
42 |
45 |
53 |
53 |
WPA3-SAE |
45 |
42 |
53 |
53 |
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open security |
62 |
70 |
123 |
90 |
WPA2-AES |
61 |
65 |
117 |
90 |
WPA3-SAE |
61 |
65 |
118 |
87 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open security |
44 |
45 |
58 |
57 |
WPA2-AES |
42 |
45 |
55 |
56 |
WPA3-SAE |
43 |
45 |
57 |
56 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open security |
75 |
85 |
118 |
100 |
WPA2-AES |
77 |
68 |
118 |
100 |
WPA3-SAE |
77 |
69 |
118 |
100 |
Parent topic:Wi-Fi throughput
Parent topic:IW416 release notes