MCUXpresso SDK Documentation

iPerf host configuration and impact on throughput {#iperf_host_configuration_and_impact_on_throughput}#

To get the highest throughput, the throughput values shown in STA throughput and Mobile AP throughput are measured with the maximum values of the default host configuration macros. STA and AP throughput captured with the minimum values of the host configuration macros shows the throughput numbers obtained when using the minimum values of the host configuration macros. The macro values are defined in lwipopts.h file.

The table below lists the minimum and maximum values of the host configuration macros.

Values of the host configuration macros

Parameter

Maximum value

Minimum value

TCPIP_MBOX_SIZE

96

32

DEFAULT_RAW_RECVMBOX_SIZE

32

12

DEFAULT_UDP_RECVMBOX_SIZE

64

12

DEFAULT_TCP_RECVMBOX_SIZE

64

12

TCP_MSS

1460

536

TCP_SND_BUF

24 * TCP_MSS

2 * TCP_MSS

MEM_SIZE

319160

41,080

TCP_WND

15 * TCP_MSS

10 * TCP_MSS

MEMP_NUM_PBUF

20

10

MEMP_NUM_TCP_SEG

96

12

MEMP_NUM_TCPIP_MSG_INPKT

80

16

MEMP_NUM_TCPIP_MSG_API

80

8

MEMP_NUM_NETBUF

32

16

STA and AP throughput captured with the minimum values of the host configuration macros {#sta_and_ap_throughput_captured_with_the_minimum_values_of_the_host_configuration_macros}#

STA mode throughput - HE Mode | 5 GHz Band | 80 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

Open Security

7

18

111

124

WPA2-AES

7

18

110

124

WPA3-SAE

6

18

110

124

Mobile AP mode throughput - HE Mode | 5 GHz Band | 80 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

Open Security

2

19

93

127

WPA2-AES

2

19

105

126

WPA3-SAE

2

19

104

132

Parent topic:iPerf host configuration and impact on throughput

Parent topic:Wi-Fi throughput