Bug fixes and/or feature enhancements#
Firmware version: 18.99.2.p7.19#
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p7.19 to 18.99.2.p49.9#
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p49.9 to 18.99.2.p155#
Component |
Description |
|---|---|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p155 to 18.99.2.p66.30#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p66.30 to 18.99.3.p10.5#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p10.5 to 18.99.3.p17.9#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p17.9 to 18.99.3.p21.154#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p21.154 to 18.99.3.p23.16#
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p23.16 to 18.99.3.p25.11#
Component |
Description |
|---|---|
Bluetooth |
Packet lost observed in CIS case, which causes audio noise. |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p25.11 to 18.99.3.p26.10#
Component |
Description |
|---|---|
Wi-Fi |
During legacy roaming when the “Link Lost” observed the DUTSTA fails to roam |
Wi-Fi |
During the automated testing of the channel performance, a system hang can occur, with the error message “.sdio_drv_write failed”. |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p26.10 to 18.99.3.p27.1#
Component |
Description |
|---|---|
Wi-Fi |
Enabled mbedtls 3.x |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p27.10 to 18.99.8.p10#
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.8.p10 to 18.99.8.p68#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Parent topic:IW611/IW612 release notes