Roadmap#
TF-M has been under active development since it was launched in Q1’18. It is being designed to include
Secure boot ensuring integrity of runtime images and responsible for firmware upgrade.
Runtime firmware consisting of TF-M Core responsible for secure isolation, execution and communication aspects. and a set of Secure Services providing services to the Non-Secure and Secure Applications. The secures services currently supported are Secure Storage, Cryptography, Firmware Update, Attestation and Platform Services
If you are interested in collaborating on any of the roadmap features or other features, please mail TF-M mailing list
Supported Features#
PSA Firmware Framework v1.0, 1.1 Extension including IPC and SFN modes.
PSA Level1, 2 and 3 Isolation.
Secure Boot (mcuboot upstream) including generic fault injection mitigations
PSA Protected Storage, Internal Trusted Storage v1.0 and Encrypted ITS
PSA Cryptov1.0 (uses Mbed TLS v3.4.0)
PSA Initial Attestation Service v1.0
PSA Firmware Update v1.0
PSA ADAC Specification Implementation
Base Config
kconfig based configuration
Profile Small, Medium, ARoT-less Medium, Large
Secure Partition Interrupt Handling, Pre-emption of SPE execution
Platform Reset Service
Dual CPU
Open Continuous Integration (CI) System
Boot and Runtime Crypto Hardware Integration
Fault Injection Handling library to mitigate against physical attacks
Threat Model
Arm v8.1-M Privileged Execute Never (PXN) attribute and Thread reentrancy disabled (TRD)
FPU, MVE Support
CC-312 PSA Cryptoprocessor Driver Interface
Secure Storage - Key Diversification Enhancements
Build System - Separate Secure and Non-Secure builds
CQ1’24#
Supporting multiple clients (Hybrid Platforms) i.e. TF-M supporting multiple on core and off core clients on heterogeneous (e.g. Cortex-A + Cortex-M platforms) Mailbox API etc.
PSA Crypto layer for mcuboot/BL2
Enable PSA Crypto Client from Non-Secure via. IPC
Long Term Stable (LTS) Release preparations
Future#
TF-M v2.1.0 Long Term Stable (LTS) Release
Demonstrating TLS in Non-Secure using PSA Crypto APIs in TF-M
Implement support for multiple clients (Hybrid Platforms)
Build System Enhancements - Separate Secure, Non-Secure Builds
Remote Test Infrastructure
MISRA testing/documentation
TF-M Performance - Further Benchmarking and Optimization
Scheduler - Multiple Secure Context Implementation
Arm v8.1-M Architecture Enablement - PAC/BTI
PSA FWU Service Enhancements
PSA ADAC Spec - Enhancements and Testing
Arm v8.1-M Unprevileged Debug
[Secure Storage] Extended PSA APIs
[Audit Logs] Secure Storage, Policy Manager
PSA FF Lifecycle API
Fuzz Testing
Copyright (c) 2017-2024, Arm Limited. All rights reserved.