Hardware Rework Guide for MIMXRT1170-EVKB and Murata M.2 Module#
This section is a brief hardware rework guidance of the EdgeFast Open on the NXP i.MX MIMXRT1170-EVKB and the Murata’s 1XK, 1ZM, 2EL or 2LL solution - direct M.2 connection to Embedded Artists EAR00385 (1XK), EAR00364 (1ZM), Rev-A1 (2EL) or EAR00500 (2LL) M.2 modules.
The hardware rework has two parts:
HCI UART rework
PCM interface rework
Hardware rework#
HCI UART rework
Mount R93, R96.
Remove R193.
Connect J109, connect J76 2-3.
PCM interface rework
Remove J54 and J55, connect J56 and J57.
Remove R220.
Connect J103.
Note: When J103 is connected, flash cannot be downloaded. So, remove the connection when downloading flash and reconnect it after downloading.
Parent topic:Hardware Rework Guide for MIMXRT1060-EVKC and Murata M.2 Module