Hardware Rework Guide for MCXN947-EVK and Murata M.2 Module#
This section is a brief hardware rework guidance of the EdgeFast Open on the NXP MCXN947-EVK board and the Murata’s 1XK, 1ZM or 2LL solution - direct M.2 connection to Embedded Artists EAR00385 (1XK), EAR00364 (1ZM) or EAR00500 (2LL) M.2 modules.
The hardware rework consists of two parts:
M.2 UART interface
M.2 SDIO interface
Hardware rework#
M.2 UART interface rework
Mount R835
Connect JP45 2-3 to supply 1.8V for GPIO4
M.2 SDIO interface rework
Connect JP47 2-3 to supply 1.8V for GPIO2
Remove R818, connect R823
Remove R819, connect R824
Remove R817, connect R822
Remove R815, connect R816
Remove R820, connect R825
Remove R821, connect R826