MCUXpresso SDK Documentation

Supported Wi-Fi/BT/BLE modules#

  • Embedded Artists 1XK M.2 Module (EAR00385)

Murata Solution Board settings#

Embedded Artists M.2 module resource page: https://www.embeddedartists.com/m2 Embedded Artists 1XK module datasheet: https://www.embeddedartists.com/doc/ds/1XK_M2_Datasheet.pdf

Board settings#

JP45: 2-3 JP47: 2-3

Remove R833, R815, R817, R818, R819, R820, R821, R860, R861, R862, R863, R864, R865 Add 0Ohm resistors: R835, R816, R822, R823, R824, R825, R826 Replace R317 by 50kOhm resistor

Connect additional USB: J27 (add J26: 7-8) or J28 (add J26: 9-10).