Supported Wi-Fi/BT/BLE modules#
AzureWave AW-AM510MA
AzureWave AW-CM358MA
Embedded Artists 1ZM M.2 Module (EAR00364)
Embedded Artists 1XK M.2 Module (EAR00385)
Embedded Artists 2EL M.2 Module (EAR00409)
Embedded Artists 2LL M.2 Module (EAR00500)
Murata Solution Board settings#
Embedded Artists M.2 module resource page: https://www.embeddedartists.com/m2 Embedded Artists 1XK module datasheet: https://www.embeddedartists.com/doc/ds/1XK_M2_Datasheet.pdf Embedded Artists 1ZM module datasheet: https://www.embeddedartists.com/doc/ds/1ZM_M2_Datasheet.pdf Embedded Artists 2EL module datasheet: https://www.embeddedartists.com/doc/ds/2EL_M2_Datasheet.pdf Embedded Artists 2LL module datasheet: https://www.embeddedartists.com/wp-content/uploads/2024/12/2LL_M2_Datasheet.pdf
Board settings#
M.2 connector:
J76: 2-3
J109: 1-2
2LL:
Connect J112
Wi-Fi Host Sleep Wakeup GPIO For 1XK/1ZM/2EL/2LL:
add 0Ohm resistor at position R252
1XK:
Connect Fly-Wire between J33.1 and J108.5.
J108 is routed on M2.P44 which internally routed on GPIO[2] of Controller 1XK.
1ZM:
Connect Fly-Wire between J33.1 and J108.2.
J108 is routed on M2.P40 which internally routed on GPIO[13] of Controller 1ZM.
2EL:
No fly-wire connection required. Wi-Fi Independent Reset OOB Trigger For 1XK/1ZM/2EL:
Connect Fly-Wire between J16.1 and J108.4.
J108 is routed on M2.P48 which internally routed on IR GPIO[15] of Controller 1XK/1ZM.
For 2EL-M2, No fly-wire connection required.
For 1XK/1ZM/2EL: Connect external power supply to J45, set J40: 1-2 and turn on SW6.