MCUXpresso SDK Documentation

RTOS#

FreeRTOS#

Real-time operating system for microcontrollers from Amazon

Middleware#

IEEE 802.15.4 MACPHY Software#

The IEEE 802.15.4 software includes:

  • The IEEE 802.15.4 PHY supporting Thread 1.3.x and Thread 1.4.0 with OpenThread, and Matter over Thread

  • IEEE 802.15.4 MAC supporting Zigbee

  • Simple MAC (SMAC)

  • Low-level IEEE 802.15.4 radio mode test software

  • Multiprotocol support (Bluetooth LE and IEEE 802.15.4)

  • Experimental support for dual PAN mode (two IEEE 802.15.4 networks on a single channel or two channels)

The IEEE 802.15.4 PHY and MAC software implementation is based on IEEE Standard 802.15.4-2015.

Wireless XCVR#

The XCVR component provides a base Transceiver Driver for the 2.4 GHz narrowband radio.

Bluetooth LE Controller#

  • Main features supported:

    • Peripheral Role

    • Central Role

    • Multiple PHYs (1 Mbps, 2 Mbps, Coded PHY)

    • Asymmetric Connections

    • Public/Random/Static Addresses

    • Network/Device Privacy Modes

    • Extended Advertising

    • Extended Scanning

    • Passive/Active Scanning

    • LE Encryption

    • LE Ping Procedure

    • HCI Test Interface

    • UART Test Interface

    • Randomized Advertising Channel Indexing

    • Sleep Clock Accuracy Update - Mechanism

    • ADI Field in Scan Response Data

    • HCI Support for Debug Keys in LE - Secure Connections

  • Main capabilities supported:

    • Simultaneous scanning 1 Mbps and Long Range

    • Scanning and advertising in parallel

    • 24 connections as a central role

    • 24 connections as a peripheral role

    • Any combination of central and peripheral roles (24 connections maximum)

    • 8 connections with a 7.5 ms connection interval

    • Five advertising sets in parallel.

    • 26 Accept List entries

    • 36 Resolvable Private Address (RPA) entries

    • Up to two Chain Packets per Extended Advertising set

    • Enhanced Notification on end of - Scanning/Advertising/Connection events

    • Connection event counters associated to Bluetooth LE packet reception

    • Timestamp associated to Bluetooth LE packet reception

    • RF channel info associated to Bluetooth LE packet reception

    • NXP proprietary Bluetooth LE Handover feature

    • Decision Based Advertising Filtering (DBAF)

    • Advertising Coding Selection (ACS)

    • Periodic Advertising with Responses (PAwR) Additional features supported for KW47 and MCX W72 devices:

    • Channel Sounding Additional features supported as EAR (\Early Access Release) in the KW47 experimental build:

    • Inline PCT Transfer (IPT)

    • RTT_PHY capability

    • Channel Sounding Enhancement 1

    • Channel Sounding TX/SNR (18dB, 21 dB, 24 dB and 27dB)

    • Channel Sounding PHY 2Mbps BT2.0

    • Channel Sounding additional supported timings:

      • T_PM=10us

      • T_IP1/T_IP2=60, 50, 30

      • T_FCS=120, 100, 60

    • LE Power Control (\LEPC).

    Additional features supported as EAR (\Early Access Release) in the KW45 / KW47 experimental builds:

    • LE Test Mode Enhancement (\UTP/OTA).

    • LL Extended Feature Set

    • Monitoring Advertisers

    • Randomized Resolvable Private Address (\RPA)

    • LE Enhanced Connection Update

      Note: Project configuration enabling Experimental features on KW45 and MCX W71 requires the Radio Subsystem (NBU) Firmware to be reprogrammed with the firmware provided in the SDK under \middleware\wireless\ble_controller\bin\experimental\. For NBU programming steps, see the EVK Quick Start Guide and Secure Provisioning SDK (SPSDK) documentation.

      Project configurations that require usage of the Bluetooth LE controller including all Bluetooth LE examples require the Radio Subsystem (NBU) Firmware to be re-programmed with the firmware provided in the SDK under middleware\wireless\ble_controller\bin.

Bluetooth LE Host Stack and Applications#

The Bluetooth LE Host Stack component provides an implementation for a Bluetooth 6.0 mandatory and some optional, proprietary, and experimental features. The Bluetooth LE Host Stack component provides application examples, services, and profiles.

Main features supported:

  • Automotive Compliance

  • MISRA Compliance

  • HIS CCM <= 20

  • Advanced Secure Mode

  • Enhanced ATT

  • GATT Caching

  • GCC Libraries

  • IAR Libraries

  • Bluetooth LE Peripheral Libraries

  • Bluetooth LE Central Libraries

  • Bluetooth LE Full Host Features Libraries

  • Bluetooth LE Host Optional Features Libraries

  • Bluetooth LE Host Mandatory Features Libraries

  • BareMetal and FreeRTOS Support

  • Full Privacy Support

  • NCP Mode - FSCI Application

  • Enhanced Notifications

  • Dynamic Database

  • OTA Support - Sample Applications

  • Decision based Advertising Filtering (DBAF)

  • Advertising Coding Selection (ACS)

  • Periodic Advertising with Responses (PAwR)

  • Encrypted Advertising Data (EAD)

  • Monitoring Advertisers - Experimental feature

  • Randomized RPA - Experimental feature

  • Intrusion Detection System (IDS) - Experimental feature

    Note: The CDE(Complex-domain Distance Estimation) algorithm is an experimental feature intended only for testing purposes. It is not maintained and must not be included in production environments.

    Parent topic:Wireless connectivity middleware overview

Wireless Localization#

Localization

Connectivity framework#

The Connectivity Framework is a software component that provides hardware abstraction modules to the upper layer connectivity stacks and components. It also provides a list of services and APIs (see Supported services). The Connectivity Framework modules are located in the middleware\wireless\framework SDK folder.

Supported services#

  • FSCI - Framework Serial Communication Interface

  • FunctionLib - Common function library utilities

  • HWParameter - Hardware parameter management

  • LowPower - Low power mode management

  • ModuleInfo - Module information and versioning

  • NVS - Non-Volatile Storage

  • NVM - Non-Volatile Memory management

  • OtaSupport - Over-The-Air update support

  • SecLib_RNG - Security library and Random Number Generator

  • Sensors - Sensor abstraction layer

  • SFC - Smart Frequency Calibration

  • WorkQ - Work queue management

Supported platform#

  • KW45_MCXW71

  • KW47_MCXW72

  • MCXW23

  • RW61X

  • RT1060 and RT1170

  • i.MX RT595s

Advanced features supported on platforms#

KW45_MCXW71#

  • FRO32K with smart frequency calibration (see SFC)

  • Power down mode support (for evaluation only)

KW47_MCXW72#

  • FRO32K with smart frequency calibration (see SFC)

  • Power down mode support (for evaluation only)

  • Crystal 32M trimming with temperature

  • Debug module for NBU

  • Extended NBU support with SecLib and pseudo RNG support

CMSIS DSP Library#

The MCUXpresso SDK is shipped with the standard CMSIS development pack, including the prebuilt libraries.

TF-M#

Trusted Firmware - M Library

PSA Test Suite#

Arm Platform Security Architecture Test Suite

NXP PSA CRYPTO DRIVER#

PSA crypto driver for crypto library integration via driver wrappers

secure_storage#

secure_storage

EdgeLock SE050 Plug and Trust Middleware#

Secure subsystem library - SSS APIs

Multicore#

Multicore Software Development Kit

NXP IoT Agent#

NXP IoT Agent

mbedTLS#

mbedtls SSL/TLS library v3.x

mbedTLS#

mbedtls SSL/TLS library v2.x

LittleFS#

LittleFS filesystem stack

FreeMASTER#

FreeMASTER communication driver for 32-bit platforms.