Recommended system requirements#
One of the following Host Operating systems:
Microsoft(R) Windows(R) 11 (64-bit version)
Ubuntu 24.04 LTS
Mac OS X operating system (macOS Monterey 12 or later).
Note: Apps installation from identified developers must be enabled. Refer to Installation Guide for Config Tools for i.MX (document IMXIUG) for details.
8 GB RAM or more
Display with resolution 1366 x 768 or more
Internet connection for dynamic download of processor database