Config Tools for i.MX Applications Processors 26.09 documentation

Introduction

Introduction#

Config Tools for i.MX is a suite of tools intended for configuration of NXP i.MX Cortex-A and Cortex-M-based processors.

Use the Pins tool to customize pin routing configuration of the device, including configuration of electrical properties related to all respective pin signals, and to create source codes applicable for a device initialization either as direct initialization of register(s) or code for SDK API and/or device tree code snippet (if supported).

Use the DDR tool to configure and validate the double data rate RAM configuration.

Use the Trusted Execution Environment (TEE) tool to configure security policies of memory areas, bus masters, and peripherals, in order to isolate and safeguard sensitive areas of your application.