Overview
The MCUXpresso Software Development Kit (SDK) provides comprehensive software support for Kinetis, LPC, and DSC Microcontrollers. The MCUXpresso SDK includes a flexible set of peripheral drivers designed to speed up and simplify development of embedded applications. Along with the peripheral drivers, the MCUXpresso SDK provides an extensive and rich set of example applications covering everything from basic peripheral use case examples to full demo applications. The MCUXpresso SDK contains various middleware to support rapid development.
For supported toolchain versions, see MCUXpresso SDK Release Notes for MC56F80000-EVK (document MCUXSDKMC56F80000RN).
For more details about MCUXpresso SDK, see MCUXpresso-SDK.