FRDM-KE17Z
Overview
The FRDM-KE17Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH, FRDM-MC-LVBLDC, and Arduino boards. This Freedom board is compatible with DC 5v and 3.3v power supply and features a KE17Z, a device boasting up to 256KB Flash and 48KB SRAM, and numerous analog and digital peripherals.The onboard interfaces include an RGB LED, a 6-axis digital sensor, a 3-axis digital angular rate gyroscope, an ambient temperature sensor, and two capacitive touch pads.
MCU device and part on board is shown below:
Device: MKE17Z7
PartNumber: MKE17Z256VLL7
Getting Started
Getting Started with MCUXpresso SDK for FRDM-KE17Z