FRDM-K22F
Overview
.Form-factor compatible with the Arduino R3 pin layout.Peripherals enable rapid prototyping, including a 6-axis digital accelerometer and magnetometer to create full eCompass capabilities, a tri-colored LED and 2 user push-buttons for direct interaction, and connectivity for use with Bluetooth and 2.4 GHz radio add-on modules.OpenSDAv2 offers options for serial communication, flash programming, and run-control debugging.The FRDM-K22F is enabled with the ARM mbed development platform, which means you can quickly get started designing with no downloads or installations.
MCU device and part on board is shown below:
Device: MK22F51212
PartNumber: MK22FN512VLH12
Getting Started
Getting Started with MCUXpresso SDK for FRDM-K22F