MIMXRT1060-EVKB
Overview
The i.MX RT1060 EVK is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1060 crossover MCU, featuring NXPs advanced implementation of the Arm:sup:`` Cortex:sup:``-M7 core. This core operates at speeds up to 600 MHz to provide high CPU performance and excellent real-time response.
Support for FreeRTOS:sup:`` available within the MCUXpresso SDK.
The i.MX RT1060 Evaluation Kit is supported by Zephyr:sup:`` OS for developing the Internet of Things with a free, open-source embedded operating system. Click here to learn more.
Rev B includes M.2 and audio interfaces.
MCU device and part on board is shown below:
Device: MIMXRT1062
PartNumber: MIMXRT1062DVL6B
Getting Started
Getting Started with MCUXpresso SDK for MIMXRT1060-EVKB