Features#
Here are the key features of the Secure Provisioning Tool (SEC):
Security Enablement#
Image signing and encryptions: supports generation of signed and encrypted images using customer-provided keys and certificates.
Secure boot configuration: automates creation of secure boot headers (for example, HAB, TrustZone-M, BEE).
Key management: integrates with NXP’s key provisioning workflows, including SRK, DEK, and OTP key programming.
Optional signature provider: allows customizing integration of the HSM module for signing the image.
Trust provisioning: device HSM and EdgeLock 2GO
Device communication and flashing#
BootROM interface support: communicates with BootROM via UART, USB, SPI, or I2C.
Flash programming: supports writing to internal flash and external memory (for example, QSPI, FlexSPI NOR/NAND, eMMC).
Device detection and connection management: auto-detects connected devices and manages communication
User experience#
Guided workflows: workspace wizard with predefined profiles to create a new configuration easily.
Visual feedback: real-time status updates, logs, and error reporting.
Cross-Platform support: available for Windows, Linux, and macOS.
Useful extensions#
Debug authentication support
SB editor allowing creation of Secure Binary files
The Merge Tool allowing merging several images into one
MCUboot signer allowing signing the custom application via the MCUboot third-party Tool
Manufacturing Tool for FAB operations, allowing provisioning several devices in parallel
Additional command-line utilities for low-level interaction with the device
Device and platform support#
Broad processor family coverage: Compatible with a wide range of NXP processors (for example, i.MX, LPC, MCX).
Support for latest silicon features: Regularly updated to support new security features and silicon revisions.