Hardware Rework Guide for MIMXRT1170-EVKB and Murata 2EL M.2 Adapter
Hardware Rework Guide for MIMXRT1170-EVKB and Murata
2EL M.2 Adapter
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP i.MX MIMXRT1170-EVKB and the Murata 2EL M.2 solution - direct M.2 connection to Embedded Artists’ Rev-A1 (2EL) M.2 modules.
The hardware rework has three parts:
HCI UART rework
PCM interface rework
LE Audio Synchronization interface rework (only used on sink side)
Hardware rework
HCI UART rework
Remove resistors R183 and R1816.
Solder 0 ohm resistor to R404, R1901, and R1902.


PCM interface rework
Disconnect header J79 and J80.
Connect header J81 and J82.
Remove resistors R1985, R1986, R1987, R1988, R1992, R1993, R1994, and R1995.
Solder 0 ohm resistor to R228, R229, R232, R234, and R1903.


LE Audio Synchronization interface rework (only used on sink side)
Connect J25-15 with J97.
Connect J25-13 with 2EL’s GPIO_27


Parent topic:Hardware Rework Guide for MIMXRT1170-EVKB and Murata 2EL M.2 Adapter