Hardware Rework Guide for MCXN547-EVK and Murata M.2 Module
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP MCXN547-EVK board and the Murata 1XK or 1ZM solution - direct M.2 connection to Embedded Artists’ EAR00385 (1XK) or EAR00364 (1ZM) M.2 modules. The hardware rework consists of two parts:
M.2 UART interface
M.2 SDIO interface
Hardware rework
M.2 UART interface rework
Mount R835
Connect JP45 2-3 to supply 1.8V for GPIO4
M.2 SDIO interface rework
Connect JP47 2-3 to supply 1.8V for GPIO2
Remove R818, connect R823
Remove R819, connect R824
Remove R817, connect R822
Remove R815, connect R816
Remove R820, connect R825
Remove R821, connect R826