Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
External Access Point: Asus-AX88U
DUT: W8801 Murata (Module: 2DS M.2) with EVK-MIMXRT1060 platform
DUT Power Source: External power supply
External Client: IW620-Kestrel
Channel: 6
Wi-Fi application: wifi_cli
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
The throughput numbers are captured with the default configurations.
Parent topic:Wi-Fi throughput
STA throughput
External AP: Asus-AX88U (Open/WPA2/WPA3-SAE)
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
33 |
45 |
43 |
59 |
WPA2-AES |
32 |
45 |
41 |
59 |
WPA3-SAE |
32 |
44 |
41 |
59 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: IW620-Kestrel
Mobile AP throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
33 |
49 |
37 |
61 |
WPA2-AES |
32 |
48 |
37 |
61 |
WPA3-SAE |
32 |
48 |
36 |
60 |
Parent topic:Wi-Fi throughput
Parent topic:88W8801 release notes