88W8801 release notes
Package information
SDK Version: 25.03.00
Parent topic:88W8801 release notes
Version information
Wireless SoC: 88W8801
Wi-Fi firmware version: 14.91.36.p197
14 - Major revision
91 - Feature pack
36 - Release version
p197 - Patch number
Parent topic:88W8801 release notes
Host platform
All i.MX RT platforms running FreeRTOS.
Host interface
Wi-Fi over SDIO (SDIO 2.0 Support, SDIO clock frequency: 50 MHz)
Test Tools
iPerf (version 2.1.9)
Parent topic:88W8801 release notes
Wi-Fi certification
The Wi-Fi certification is obtained with the following combinations.
WFA certifications
STA | 802.11n
STA | PMF
STA | FFD
STA | SVD
STA | WPA3 SAE (R3)
Refer to 6.
Note: This release supports STAUT only certifications.
Parent topic:Wi-Fi certification
Parent topic:88W8801 release notes
Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
External Access Point: Asus-AX88U
DUT: W8801 Murata (Module: 2DS M.2) with EVK-MIMXRT1060 platform
DUT Power Source: External power supply
External Client: IW620-Kestrel
Channel: 6
Wi-Fi application: wifi_cli
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
The throughput numbers are captured with the default configurations.
Parent topic:Wi-Fi throughput
STA throughput
External AP: Asus-AX88U (Open/WPA2/WPA3-SAE)
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
33 |
45 |
43 |
59 |
WPA2-AES |
32 |
45 |
41 |
59 |
WPA3-SAE |
32 |
44 |
41 |
59 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: IW620-Kestrel
Mobile AP throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
33 |
49 |
37 |
61 |
WPA2-AES |
32 |
48 |
37 |
61 |
WPA3-SAE |
32 |
48 |
36 |
60 |
Parent topic:Wi-Fi throughput
Parent topic:88W8801 release notes
EU conformance tests
EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)
Parent topic:88W8801 release notes
Bug fixes and/or feature enhancements
Firmware version: From 14.91.36.p178 to 14.91.36.p180
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 14.91.36.p180 to 14.91.36.p185
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 14.91.36.p185 to 14.91.36.p188
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 14.91.36.p188 to 14.91.36.p192
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 14.91.36.p192 to 14.91.36.p196 {#firmware_version_from_14_91_36_p192_to_14_91_36_p196}
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 14.91.36.p196 to 14.91.36.p197 {#firmware_version_from_14_91_36_p196_to_14_91_36_p197}
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Parent topic:88W8801 release notes
Known issues
Component |
Description |
|---|---|
- |
NA |
Parent topic:88W8801 release notes