Wi-Fi and Bluetooth/802.15.4 coexistence {#topic_0724d1ba-1fed-4379-a1ba-4862dc32601c}
Features |
Sub features |
IW612 |
RW612 |
|---|---|---|---|
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
STA + Bluetooth |
Y |
N |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
Mobile AP + Bluetooth |
Y |
N |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
Bluetooth LE + Wi-Fi |
Y |
Y |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
Bluetooth + Bluetooth LE + Wi-Fi |
Y |
N |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
OpenThread + Bluetooth |
Y |
N |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
OpenThread + Bluetooth LE[^2] |
Y |
Y |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
OpenThread + Bluetooth + Bluetooth LE |
Y |
N |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
OpenThread + Wi-Fi |
Y |
Y |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
Bluetooth + OpenThread + Wi-Fi |
Y |
N |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
Bluetooth LE + OpenThread + Wi-Fi |
Y |
Y |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
Bluetooth + Bluetooth LE + OpenThread + Wi-Fi |
Y |
N |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
Single antenna configuration |
Y |
Y |
BCA_TDM separate antenna[^1] (lower and higher isolation) 1x1 Wi-Fi, (Bluetooth and 802.15.4 shared) |
External Coexistence PTA |
N |
Y |
Parent topic:Coexistence
[^1] Experimental feature intended for evaluation/early development only and not production. Incomplete mandatory certification.
[^2] The narrow-band radio can be configured to support Bluetooth LE, 802.15.4, and to time-slice between Bluetooth LE and 802.15.4.