802.15.4 radio {#topic_e5668cc9-3b06-4953-8250-260c5f0513b3}
Features |
Sub features |
IW612 |
RW612 |
|---|---|---|---|
General features |
Spinel over SPI |
Y |
N |
General features |
OpenThread RCP Mode implementing Thread1.3 |
Y |
N |
General features |
802.15.4-2015 MAC/PHY as required by Thread 1.3 |
Y |
Y |
General features |
OpenThread Border Router (OTBR) v1.1 |
Y |
Y |
General features |
Direct/indirect transmission with/without ACK |
Y |
Y |
General features |
802.15.4 CSL parent feature implementation |
Y |
Y |
General features |
Enhanced Frame Pending |
Y |
Y |
General features |
Enhanced keep alive |
Y |
Y |
General features |
Router |
Y |
Y |
General features |
Leader |
Y |
Y |
General features |
Router Eligible End Device (REED) |
Y |
Y |
General features |
End Device (FED, MED) |
Y |
Y |
Zigbee features |
Coordinator |
N |
Y |
Zigbee features |
Router |
N |
Y |
Zigbee features |
End Device (RX ON) |
N |
Y |
Zigbee features |
R23 |
N |
Y |
Zigbee features |
OTA Client |
N |
Y |
Zigbee features |
OTA server |
N |
Y |
Matter features |
Matter over Wi-Fi |
Y |
N |
Matter features |
Matter over Thread |
Y |
Y |
Parent topic:Features