# Features Here are the key features of the **Secure Provisioning Tool** (SEC): ## Security Enablement - Image signing and encryption: supports generation of signed and encrypted images using customer-provided keys and certificates. - Secure boot configuration: automates creation of secure boot headers (for example, HAB, TrustZone-M, BEE). - Key management: integrates with NXP’s key provisioning workflows, including SRK, DEK, and OTP key programming. - Optional signature provider: allows customizing integration of the HSM module for signing the image. - Trust provisioning: device HSM and EdgeLock 2GO ## Device communication and flashing - BootROM interface support: communicates with BootROM via UART, USB, SPI, or I2C. - Flash programming: supports writing to internal flash and external memory (for example, QSPI, FlexSPI NOR/NAND, eMMC). - Device detection and connection management: autodetects connected devices and manages communication ## User experience - Guided workflows: workspace wizard with predefined profiles to create a new configuration easily. - Visual feedback: real-time status updates, logs, and error reporting. - Cross-Platform support: available for Windows, Linux, and macOS. ## Useful extensions - Debug authentication support - SB editor allowing creation of Secure Binary files - The Merge Tool allowing merging several images into one - MCUboot signer allowing signing the custom application via the MCUboot third-party Tool - Manufacturing Tool for FAB operations, allowing provisioning several devices in parallel - Additional command-line utilities for low-level interaction with the device ## Device and platform support - Broad processor family coverage: Compatible with a wide range of NXP processors (for example, i.MX, LPC, MCX). - Support for latest silicon features: Regularly updated to support new security features and silicon revisions.