# Available tools 

The following tools are currently available:

-   DDR tool

    The DDR Configuration and Validation tool allows you to create a configuration for the DDR component and to validate the DDR configuration using various validation scenarios.

    Features:

    -   Support for i.MX 8M, i.MX 8MM, i.MX 8MN, i.MX 8MP, i.MX 91, i.MX 93, i.MX 937, i.MX 943, i.MX 95, i.MX 952
    -   DDR configuration UI using the tokenized RPA tool
    -   PHY initialization using dynamic library
    -   Import the output of the RPA tool bypasses UI configuration
    -   DDR PHY support for DDR3, DDR4, LPDDR4, LPDDR4x, and LPDDR5
    -   Cell color code
    -   Basic/Advanced user mode
	-   MVI (Multi-Vendor Initiative) support, providing easy access to NXP-validated memory configurations across a range of supported device
    -   DDR controller Registers View support
    -   Auto-detect of available COM ports
    -   USB target connection
    -   Basic validation tests support \(Write-Read-Compare, Walking Ones, Walking Zeros, Quick ECC\)
    -   BIST tests for i.MX 93, i.MX 943, i.MX 95, i.MX 952
    -   Inline ECC support for i.MX 8MP, i.MX 91, i.MX 93, i.MX943, i.MX 95, i.MX 952
    -   DQ ODT and driver strength test
    -   CA bus signals margin for LPDDR4 and LPDDR4x
    -   VrefDQ optimizer for DDR4, LPDDR4, LPDDR4x, and LPDDR5
    -   VrefCA optimizer for LPDDR4, LPDDR4x, and LPDDR5
    -   vTSA \(Virtual Timing Signal Analysis\) support - RX data eye, TX data eye, CA bus signals margin, CA eye
    -   Stress tests support
    -   Export vTSA results in JPEG format
    -   Export test and PHY logs to files
    -   High-level root cause advisor
    -   Code generation for U-Boot or OEI
    -   Command line possibility
    -   Smart way to update the DDR tool main framework

-   SerDes tool

    The SerDes tool allows you to configure the SerDes block and provides you with a GUI application to validate the configuration.

    Features:

    -   Support for i.MX 943, i.MX 95, i.MX 952
    -   UI for SerDes blocks configuration
    -   Per lane tests
    -   Bist, TX Pattern Generator, RX Pattern Checker tests

-   Trusted Execution Environment Configuration tool

    The Trusted Execution Environment \(TEE\) tool facilitates the protection and isolation of the sensitive parts of the code.

    Features:

    -   Graphical display of memory layout and resulting access to memory regions
    -   Configuration of access policies for memory areas, bus masters, and peripherals
    -   Configuration of pin and interrupt masking and security, as well as general features related to the ARMv8 core security
    -   Configuration of MPU
    -   Validation of settings
    -   Generation of configuration files \(C code or ROM preset data\)

-   Pins tool

    The Pins tool is used for pin routing configuration, validation, and code generation, including pin functional/electrical properties, power rails, runtime configurations.

    Features:

    -   Desktop application
    -   Muxing and pin configuration with consistency checking
    -   Multicore support
    -   Localized for English and Simplified Chinese
    -   Mostly Connected: On-Demand device data download
    -   Integrates with any compiler and IDE
    -   Supports English and Chinese \(simplified\) languages, based on locale settings. Refer to the *User Guide for Config Tools for i.MX* \(document [IMXUG](http://nxp.com/doc/IMXUG)\) for details.
    -   ANSI-C initialization code
    -   Graphical processor package view
    -   Multiple configuration blocks/functions
    -   Easy-to-use device configuration
        -   Selection of Pins and Peripherals
        -   Package with IP blocks
        -   Routed pins with electrical characteristics
        -   Registers with configured and reset values
        -   Power Groups with assigned voltage levels
        -   Source code for C/C++ applications
    -   Documented and easy-to-understand source code
    -   CSV Report and Device Tree File

-  System Manager tool

   The System Manager (SM) tool allows you to configure the project with the System Manager application on i.MX 9 series processors.
   Configuration of the SM determines how the device (SoC) will be divided between Logical Machines (LM) and specifies the ownership of peripherals and memory.

   Features:
   
   - System View - overview of configurable elements of the SM project
   - Resource View - overview of resources assigned to the resource owners (DOM, LM, Agent)
     - Filtration of resource owners
     - Filtration and search bar of resources
   - Boot View - overview of independent lifecycle execution of LMs and configuration of boot mode select (mSel) options
   - Configuration Details View - displays SM selected element settings information and allows real-time modification of them
   - Validation of settings
   - Generation of SM configuration source files
   - Generation of SM database and user configuration JSON files
   - SM project configuration wizard