Hardware requirements#
Micro USB cable
MIMXRT700-EVK board
Personal Computer
Board settings#
JP7(2-3) connected for 3.3V supply for VDDIO_2. JP55(1-2) disconnected to ommit the impact of MCU-LINK during DPD and FDPD mode.
The board supports multiple power supply options. The code should be aligned with power supply on the board.
VDDN supplied by internal DCDC, VDD1 and VDD2 by PMC LDOs. Jumper setting - JP1(Open), JP2(1-2), JP3(Open), JP4(1-2) Code setting(power_demo_config.h) - #define DEMO_POWER_SUPPLY_OPTION DEMO_POWER_SUPPLY_PMC
VDDN supplied by PMIC, VDD1 and VDD2 by PMC. Jumper setting - JP1(Open), JP2(2-3), JP3(Open), JP4(1-2) Code setting(power_demo_config.h) - #define DEMO_POWER_SUPPLY_OPTION DEMO_POWER_SUPPLY_MIXED
Default power supply. Use PMIC to supply all. Jumper setting - JP1(1-2), JP2(2-3), JP3(1-2), JP4(1-2) Code setting(power_demo_config.h) - #define DEMO_POWER_SUPPLY_OPTION DEMO_POWER_SUPPLY_PMIC
NOTE,
Please disconnect the debugger when measuring the power consumption.
When measuring power consumption for Full Deep Power Down mode, please power the board using 5V adapter and disconnect MCU-LINK and JP55 to ommit the impact of MCU-LINK circute.
Prepare the Demo#
Connect a micro USB cable between the PC host and the MCU-LINK on the board
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Build cm33_core1 project first, then the cm33_core0 project.
Download the core0 program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo#
The log below shows the output of the demo in the terminal window: For cm33_core0:
#################### Power Mode Switch - CPU0 ####################
Build Time: xxx x 2024--16:45:55
Core Clock: 190000000Hz
Select an option
1. Sleep mode
2. Deep Sleep mode
3. Deep Sleep Retention mode
4. Deep power down mode
5. Full deep power down mode
6. Active test mode
For cm33_core1:
#################### Power Mode Switch - CPU1 ####################
Build Time: xxx x 2024--16:44:27
Core Clock: 96000000Hz
Select an option
1. Sleep mode
2. Deep Sleep mode
3. Deep Sleep Retention mode
4. Deep power down mode
5. Full deep power down mode
6. Active test mode
Notes,
When each of the CPU runs “6. Active test mode”, the other core is expected to be in Deep sleep or Deep Sleep Retention mode and should not change the power mode before the active test mode finished.