IW610 release notes
Package information
SDK version: 25.12.00-pvw1
Parent topic:IW610 release notes
Version information
Wireless SoC: IW610
Wi-Fi and Bluetooth/Bluetooth LE firmware version: 18.99.5.p79
18 - Major revision
99 - Feature pack
5 - Release version
p79 - Patch number
Parent topic:IW610 release notes
Host platform
IW610 platform running FreeRTOS
Test tools
iPerf (version 2.1.9)
Parent topic:IW610 release notes
Wi-Fi and Bluetooth certification
The Wi-Fi and Bluetooth certification is obtained with the following combinations.
WFA certifications
STA | 802.11n
STA | PMF
STA | FFD
STA | SVD
STA | WPA3 SAE (R3)
STA | 802.11ac
STA | 802.11ax
STA | QTT
Refer to 6.
Note: This release supports STAUT only certifications.
Parent topic:Wi-Fi and Bluetooth certification
Bluetooth controller certification
QDID: Refer to 4.
Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.
Parent topic:Wi-Fi and Bluetooth certification
Parent topic:IW610 release notes
Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: IW610
External Client: Intel AX210
Channel: 6 | 36
Wi-Fi application: wifi_cli
Compiler used to build application: armgcc
Compiler version gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 3.
Parent topic:Wi-Fi throughput
STA throughput
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
37 |
37 |
60 |
62 |
WPA2-AES |
36 |
37 |
59 |
61 |
WPA3-SAE |
36 |
37 |
59 |
61 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
35 |
40 |
64 |
65 |
WPA2-AES |
34 |
39 |
62 |
64 |
WPA3-SAE |
35 |
39 |
77 |
76 |
STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
41 |
40 |
72 |
72 |
WPA2-AES |
40 |
40 |
72 |
72 |
WPA3-SAE |
40 |
40 |
72 |
71 |
STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
38 |
42 |
77 |
76 |
WPA2-AES |
37 |
41 |
75 |
75 |
WPA3-SAE |
37 |
40 |
75 |
75 |
STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
45 |
44 |
93 |
96 |
WPA2-AES |
43 |
43 |
93 |
95 |
WPA3-SAE |
44 |
43 |
93 |
96 |
STA mode throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
42 |
46 |
94 |
100 |
WPA2-AES |
42 |
45 |
94 |
101 |
WPA3-SAE |
41 |
45 |
94 |
101 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
37 |
40 |
63 |
62 |
WPA2-AES |
35 |
38 |
58 |
60 |
WPA3-SAE |
37 |
39 |
61 |
61 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
38 |
41 |
62 |
64 |
WPA2-AES |
38 |
40 |
62 |
64 |
WPA3-SAE |
38 |
40 |
62 |
62 |
Mobile AP mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
39 |
43 |
68 |
73 |
WPA2-AES |
40 |
43 |
71 |
72 |
WPA3-SAE |
39 |
43 |
68 |
72 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
42 |
45 |
72 |
74 |
WPA2-AES |
41 |
44 |
71 |
73 |
WPA3-SAE |
41 |
44 |
71 |
73 |
Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
44 |
48 |
94 |
94 |
WPA2-AES |
43 |
46 |
95 |
95 |
WPA3-SAE |
43 |
46 |
95 |
95 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
45 |
49 |
97 |
97 |
WPA2-AES |
44 |
48 |
97 |
97 |
WPA3-SAE |
44 |
48 |
96 |
95 |
Parent topic:Wi-Fi throughput
Parent topic:IW610 release notes
Bug fixes and/or feature enhancements
Firmware version: 18.99.5.p66 to 18.99.5.p76
Component |
Description |
|---|---|
Wi-Fi |
The P2P client connection fails when an attempt is made to connect after the P2P Group Owner (P2P-GO) has been stopped. |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.5.p76 to 18.99.5.p79
Component |
Description |
|---|---|
Wi-Fi |
Enabled mbedtls 3.x |
Parent topic:Bug fixes and/or feature enhancements
Parent topic:IW610 release notes
Known issues
Component |
Description |
|---|---|
Coex |
|
Parent topic:IW610 release notes