Bug fixes and/or feature enhancements
Firmware version: 18.99.6.p34 to 18.99.6.p40
Component |
Description |
|---|---|
Zigbee |
Zigbee Coordinator and Router are disconnected during BLE connection pairing and bonding with a mobile app for the first time. |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.6.p40 to 18.99.6.p46
Component |
Description |
|---|---|
Wi-Fi |
Fails to establish a persistent connection when the device attempts to reinvoke the second stored Persistent Group |
Bluetooth |
NCP cannot work after flash uart bins for both host and device side |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.6.p46 to 18.99.6.p47
Component |
Description |
|---|---|
Wi-Fi |
Enabled mbedtls 3.x |
Parent topic:Bug fixes and/or feature enhancements
Parent topic:RW610/RW612 release notes