Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: IW416 Murata (Module: 1XK M.2) with EVK-MIMXRT1060 EVKC platform
DUT Power Source: External power supply
Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
Parent topic:Wi-Fi throughput
STA throughput
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
45 |
61 |
55 |
WPA2-AES |
39 |
43 |
61 |
57 |
WPA3-SAE |
39 |
43 |
61 |
57 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
56 |
59 |
117 |
103 |
WPA2-AES |
57 |
58 |
115 |
102 |
WPA3-SAE |
57 |
56 |
116 |
100 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
45 |
61 |
58 |
WPA2-AES |
40 |
43 |
61 |
57 |
WPA3-SAE |
40 |
44 |
61 |
57 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
62 |
74 |
118 |
134 |
WPA2-AES |
58 |
61 |
101 |
118 |
WPA3-SAE |
59 |
61 |
103 |
112 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
43 |
59 |
57 |
WPA2-AES |
40 |
42 |
59 |
57 |
WPA3-SAE |
39 |
42 |
59 |
57 |
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
62 |
74 |
121 |
118 |
WPA2-AES |
60 |
64 |
116 |
91 |
WPA3-SAE |
60 |
65 |
116 |
91 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
50 |
43 |
55 |
62 |
WPA2-AES |
42 |
45 |
53 |
62 |
WPA3-SAE |
42 |
62 |
53 |
62 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
66 |
76 |
126 |
103 |
WPA2-AES |
63 |
68 |
121 |
101 |
WPA3-SAE |
63 |
67 |
121 |
101 |
Parent topic:Wi-Fi throughput
Parent topic:IW416 release notes