AW611 release notes
Note: The AW611 support is enabled in i.MX RT1180 EVKA.
Package information
SDK version: 25.09.00
Parent topic:AW611 release notes
Version information
Wireless SoC: AW611
Wi-Fi and Bluetooth/Bluetooth LE firmware version: 18.99.3.p26.10
18 - Major revision
99 - Feature pack
3 - Release version
p26.10 - Patch number
Parent topic:AW611 release notes
Host platform
i.MX RT1180 EVKA Platform running FreeRTOS
Host interfaces
Wi-Fi over SDIO (SDIO 2.0 Support, SDIO clock frequency: 50 MHz)
Bluetooth/Bluetooth LE over UART
Test tools
iPerf (version 2.1.9)
Parent topic:AW611 release notes
Wi-Fi and Bluetooth certification
The Wi-Fi and Bluetooth certification is obtained with the following combinations.
WFA certifications
STA | 802.11n
STA | PMF
STA | FFD
STA | SVD
STA | WPA3 SAE (R3)
STA | 802.11ac
STA | 802.11ax
STA | QTT
Refer to 6.
Note: This release supports STAUT only certifications.
Parent topic:Wi-Fi and Bluetooth certification
Bluetooth controller certification
QDID: Refer to 4.
Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.
Parent topic:Wi-Fi and Bluetooth certification
Parent topic:AW611 release notes
Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: AW611 uBlox (Module: U-BLOX_Jody_W5 M.2) with EVK-MIMXRT1180 EVKA platform
DUT Power Source: External power supply
Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
The throughput numbers are captured with default configurations using wifi_wpa_supplicant sample application.
Parent topic:Wi-Fi throughput
STA throughput
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
45 |
48 |
61 |
61 |
WPA2-AES |
44 |
47 |
60 |
60 |
WPA3-SAE |
46 |
49 |
62 |
62 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
66 |
82 |
128 |
131 |
WPA2-AES |
69 |
82 |
126 |
128 |
WPA3-SAE |
65 |
80 |
126 |
129 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
39 |
51 |
63 |
65 |
WPA2-AES |
39 |
50 |
63 |
64 |
WPA3-SAE |
44 |
51 |
63 |
64 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
64 |
82 |
125 |
133 |
WPA2-AES |
63 |
83 |
124 |
132 |
WPA3-SAE |
64 |
84 |
124 |
132 |
STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
48 |
54 |
71 |
72 |
WPA2-AES |
48 |
54 |
71 |
71 |
WPA3-SAE |
45 |
55 |
72 |
70 |
STA mode throughput - VHT Mode | 2.4 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
74 |
92 |
162 |
170 |
WPA2-AES |
74 |
90 |
160 |
169 |
WPA3-SAE |
71 |
91 |
161 |
171 |
STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
43 |
57 |
76 |
78 |
WPA2-AES |
42 |
57 |
75 |
77 |
WPA3-SAE |
43 |
57 |
75 |
77 |
STA mode throughput - VHT Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
70 |
90 |
156 |
177 |
WPA2-AES |
70 |
91 |
154 |
175 |
WPA3-SAE |
70 |
90 |
154 |
175 |
STA mode throughput - VHT Mode | 5 GHz Band | 80 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
86 |
94 |
218 |
196 |
WPA2-AES |
84 |
96 |
219 |
195 |
WPA3-SAE |
84 |
95 |
219 |
196 |
STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
62 |
62 |
112 |
114 |
WPA2-AES |
62 |
63 |
110 |
112 |
WPA3-SAE |
56 |
63 |
107 |
114 |
STA mode throughput - HE Mode | 2.4 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
73 |
94 |
193 |
192 |
WPA2-AES |
76 |
93 |
188 |
191 |
WPA3-SAE |
78 |
94 |
190 |
189 |
STA mode throughput - HE Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
54 |
57 |
86 |
125 |
WPA2-AES |
53 |
58 |
85 |
124 |
WPA3-SAE |
53 |
66 |
118 |
123 |
STA mode throughput - HE Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
77 |
95 |
163 |
198 |
WPA2-AES |
76 |
95 |
160 |
198 |
WPA3-SAE |
75 |
94 |
172 |
197 |
STA mode throughput - HE Mode | 5 GHz Band | 80 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
88 |
93 |
219 |
197 |
WPA2-AES |
88 |
95 |
221 |
196 |
WPA3-SAE |
85 |
94 |
217 |
195 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
50 |
58 |
62 |
WPA2-AES |
40 |
51 |
62 |
62 |
WPA3-SAE |
40 |
51 |
62 |
62 |
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
64 |
87 |
120 |
131 |
WPA2-AES |
63 |
87 |
119 |
130 |
WPA3-SAE |
63 |
86 |
118 |
130 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
52 |
63 |
62 |
WPA2-AES |
41 |
51 |
62 |
57 |
WPA3-SAE |
33 |
51 |
60 |
56 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
64 |
96 |
120 |
139 |
WPA2-AES |
71 |
95 |
120 |
132 |
WPA3-SAE |
67 |
94 |
121 |
133 |
Mobile AP mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
44 |
60 |
67 |
62 |
WPA2-AES |
43 |
59 |
67 |
74 |
WPA3-SAE |
44 |
59 |
73 |
63 |
Mobile AP mode throughput - VHT Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
70 |
96 |
124 |
151 |
WPA2-AES |
70 |
97 |
128 |
165 |
WPA3-SAE |
72 |
95 |
124 |
164 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
45 |
60 |
69 |
71 |
WPA2-AES |
43 |
59 |
74 |
75 |
WPA3-SAE |
44 |
59 |
68 |
64 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
70 |
99 |
140 |
137 |
WPA2-AES |
68 |
98 |
145 |
175 |
WPA3-SAE |
72 |
98 |
138 |
157 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
82 |
122 |
186 |
182 |
WPA2-AES |
82 |
121 |
197 |
179 |
WPA3-SAE |
63 |
119 |
174 |
165 |
Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
47 |
55 |
64 |
78 |
WPA2-AES |
47 |
54 |
70 |
86 |
WPA3-SAE |
45 |
54 |
60 |
53 |
Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
66 |
102 |
123 |
178 |
WPA2-AES |
75 |
100 |
94 |
179 |
WPA3-SAE |
75 |
100 |
99 |
127 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
53 |
61 |
60 |
103 |
WPA2-AES |
47 |
54 |
77 |
92 |
WPA3-SAE |
23 |
28 |
74 |
45 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
79 |
105 |
140 |
195 |
WPA2-AES |
78 |
107 |
138 |
174 |
WPA3-SAE |
78 |
104 |
129 |
146 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
89 |
123 |
210 |
188 |
WPA2-AES |
88 |
122 |
194 |
179 |
WPA3-SAE |
80 |
122 |
187 |
188 |
Parent topic:Wi-Fi throughput
Parent topic:AW611 release notes
EU conformance tests
EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)
EU Adaptivity test - EN 301 893 v2.1.1 (for 5 GHz)
Parent topic:AW611 release notes
Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p10.5 to 18.99.3.p17.9
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p17.9 to 18.99.3.p21.154
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p23.16 to 18.99.3.p25.11
Component |
Description |
|---|---|
Bluetooth |
Packet lost observed in CIS case, which causes audio noise. |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p25.11 to 18.99.3.p26.10
Component |
Description |
|---|---|
Wi-Fi |
During legacy roaming when the “Link Lost” observed the DUTSTA fails to roam |
Wi-Fi |
During the automated testing of the channel performance, a system hang can occur, with the error message “.sdio_drv_write failed”. |
Parent topic:Bug fixes and/or feature enhancements
Parent topic:AW611 release notes
Known issues
Component |
Description |
|---|---|
Bluetooth |
|
Parent topic:AW611 release notes