MIMXRT1040-EVK
Overview
MIMXRT1040-EVK development kit provides the ideal platform for evaluation of and development with the 600MHz i.MX RT1040 Crossover MCU based on the Arm Cortex-M7 architecture. The board includes a high-performance onboard debug probe, audio subsystem, accelerometer, networking and USB plus expansion options for displays and other add-on boards. The Kit includes a Murata Wifi module based on NXP’s IW416 2.4/5 GHz Dual-Band 1x1 Wi-Fi 4 (802.11n) + Bluetooth 5.2 Solution.
.
The MIMXRT1040-EVK is designed to be a reference for low cost board designs, utilizing a 2 layer PCB design. A design files are available to provide a starting point for your design.
MCU device and part on board is shown below:
Device: MIMXRT1042
PartNumber: MIMXRT1042XJM5B
Getting Started with MCUXpresso SDK Package
Getting Started with MCUXpresso SDK GitHub
Release Notes
ChangeLog
Driver API Reference Manual
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.
MCU Boot
mcuboot_opensource