Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p7.19
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p7.19 to 18.99.2.p49.9
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p49.9 to 18.99.2.p155
Component |
Description |
|---|---|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p155 to 18.99.2.p66.30
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p66.30 to 18.99.3.p10.5
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p10.5 to 18.99.3.p17.9 {#firmware_version_18_99_3_p10_5_to_18_99_3_p17_9}
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p17.9 to 18.99.3.p21.154 {#firmware_version_18_99_3_p17_9_to_18_99_3_p21_154}
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p21.154 to 18.99.3.p23.16 {#firmware_version_18_99_3_p21_154_to_18_99_3_p23_16}
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p23.16 to 18.99.3.p25.11 {#firmware_version_18_99_3_p23_16_to_18_99_3_p25_11}
Component |
Description |
|---|---|
Bluetooth |
Packet lost observed in CIS case, which causes audio noise. |
Parent topic:Bug fixes and/or feature enhancements
Parent topic:IW611/IW612 release notes